Checkout $0.00
BRX starter kit with Ethernet.
Discontinued item. Product no longer available from supplier. No replacement available.Available for sale to USA locations only.
Specifications | Downloads | More info...
BRX starter kit without Ethernet.
3 SLOT BASE WITH INTERNAL 125VDC P/S.
Discontinued item. Product no longer available from supplier. Please consider D2-03B-1 as a replacement.
DL205 CPU, 2k words ladder memory, (1) RS-232 (RJ12) port(s).
Discontinued item. Please consider D2-250-1 as a replacement.
DL205 CPU, 2.5k words ladder memory, (2) RS-232 (RJ12) port(s).
CPU 14.8K WORDS W/4-LOOPS & FLOATING PT MATH
Downloads | More info...
DirectLOGIC DL205 CPU, 7.5k words ladder memory, (1) RS-232 (RJ12) and (1) RS-232/RS-422 (DB15HD female) port(s). Purchase D2-BAT-1 backup battery separately.
Discontinued item. Product no longer available from supplier. Please consider D2-262 as a replacement.
DirectLOGIC DL205 CPU, 15.8k words ladder memory, (1) RS-232 (RJ12) and (1) RS-232/RS-422/RS-485 (DB15HD female) port(s). Purchase D2-BAT-1 backup battery separately.
DL205 terminal screws, replacement. Package of 16. For use with DL205 4-point and 8-point I/O modules.
Discontinued item. No replacement available.
DL205 terminal screws, replacement. Package of 16. For use with DL205 12-point and 16-point I/O modules.
DL205 EEPROM chips, 8k maximum program storage. Package of 2. For use with DL230 CPU or D2-HPP handheld programmers.
DL205 EEPROM chips, 32k maximum program storage. Package of 2. For use with DL240 CPU.
DirectLOGIC DL205 handheld programmer upgrade, upgrades existing D2-HPP handheld programmers with firmware v1.82 or later to program DL05, DL06 and DL105 units. For use with D2-HPP handheld programmers.
Discontinued item. Product no longer available from supplier. No replacement available.
Serial remote I/O master module for DL205 series PLCs. Supports both RM-NET and SM-NET protocols. (Not compatible with Do-more H2 series PLCs or WinPLC).
Discontinued item. No direct replacement available.
Serial remote I/O slave module. Supports both RM-NET and SM-NET protocols.
2 CH ANALOG OUTPUT 8 BIT RESOLUTION
Discontinued item. Please consider the F3-04DA-1 as a replacement
4 CH ANALOG INPUT 8 BIT RESOLUTION.
Discontinued item. Please consider the F3-08AD-1 or F3-04ADS as a replacement
DL305 discrete output module, 4-point, 120-240 VAC, 4 isolated common(s), 1 point(s) per common, 2A/point, 2A/common. Non-removable terminal block included.
Discontinued item. No longer available from supplier. Please consider F3-08TAS-1 as a replacement.
DL305 discrete output module, 4-point, 6-24 VDC, sinking, 4 common(s), 4 point(s) per common, 2A/point, 6A/module. Non-removable terminal block included.
Discontinued item. Product no longer available from supplier. Please consider D3-08TD1 as a replacement.
DirectLOGIC DL305 I/O base, 5-slot, panel mount, external 110-220 VAC required. 24 VDC 100mA auxiliary device power supply included.
Discontinued item. Product no longer available from supplier. Please consider the Productivity Series, Click Series or BRX Series of PLC's as a replacement.
DirectLOGIC DL305 I/O base, 5-slot, panel mount, external 24 VDC required.
Discontinued item. Product no longer available from Supplier. Please consider one of our other PLC Series as a replacement.
5 SLOT DC CLASS 1 DIV 2 BASE W/NO RUN RELAY.
5 SLOT AC CLASS1 DIV 2 BASE W/NO RUN RELAY.
DirectLOGIC DL305 I/O base, 8-slot, panel mount, external 110-220 VAC required. 24 VDC 100mA auxiliary device power supply included.
8-slot local or expansion base, requires external 110-220 VAC power. CPU must reside in the first slot of the local CPU base.
Discontinued item
DirectLOGIC DL305 discrete input module, 8-point, 120 VAC, 2 isolated common(s), 4 point(s) per common. Non-removable terminal block included.
DirectLOGIC DL305 discrete input module, 8-point, 240 VAC, 2 isolated common(s), 4 point(s) per common. Non-removable terminal block included.
DirectLOGIC DL305 discrete input module, 8-point, 24 VDC, sourcing, 2 common(s), 4 point(s) per common. Non-removable terminal block included.
DL305 discrete input module, 8-point, 24 VAC/VDC, sinking/sourcing, 2 isolated common(s), 4 point(s) per common. Non-removable terminal block included.
Discontinued item. Please consider D3-16NE3 as a replacement.
DL305 simulator input module, 8-point.
DirectLOGIC DL305 discrete output module, 8-point, 120-240 VAC, 2 isolated common(s), 4 point(s) per common, 1A/point, 3A/common. Removable terminal block included.
DirectLOGIC DL305 discrete output module, 8-point, 120-240 VAC, 2 isolated common(s), 4 point(s) per common, 1A/point, 3A/common. Non-removable terminal block included.
DirectLOGIC DL305 discrete output module, 8-point, 6-24 VDC, sinking, 2 common(s), 8 point(s) per common, 0.5A/point, 1.8A/common. Non-removable terminal block included.
DirectLOGIC DL305 discrete output module, 8-point, 6-24 VDC, sourcing, 2 common(s), 8 point(s) per common, 0.5A/point, 1.8A/common. Non-removable terminal block included.
DirectLOGIC DL305 relay output module, 8-point, 6-24 VDC/6-240 VAC, (8) Form A, 2 isolated common(s), 4 point(s) per common, 5A/point DC or 4A/point AC. Non-removable terminal block included.
DirectLOGIC DL305 I/O base, 10-slot, panel mount, external 110-220 VAC required. 24 VDC 100mA auxiliary device power supply included.
DirectLOGIC DL305 I/O base, 10-slot, panel mount, external 24 VDC required.
10 SLOT DC CLASS 1 DIV 2 BASE W/NO RUN RELAY.
10 SLOT AC CLASS 1 DIV 2 BASE W/NO RUN RELAY.
DL305 terminals, 90-degree screw type, replacement. Package of 5. For use with DL305 16-point I/O modules.
DL305 terminal block covers, replacement. Package of 5. For use with DL305 16-point I/O modules.
DirectLOGIC DL305 discrete input module, 16-point, 120 VAC, 2 isolated common(s), 8 point(s) per common. Removable terminal block included.
DirectLOGIC DL305 discrete input module, 16-point, 24 VDC, sourcing, 2 common(s), 4 point(s) per common. Removable terminal block included.
16PT 24VDC SOURCE INPUT.
Discontinued item. Product no longer available from supplier. Please consider D3-16ND2-1 as a replacement.
16-point 24VDC fast response (0.8 ms) current sourcing input module, 2 commons (internally connected), removable terminal.
Discontinued item. Please consider F3-16ND3F as a replacement.
DirectLOGIC DL305 discrete input module, 16-point, 24 VAC/VDC, sinking/sourcing, 2 isolated common(s), 8 point(s) per common. Removable terminal block included.
DirectLOGIC DL305 discrete output module, 16-point, 24-240 VAC, 2 isolated common(s), 2 point(s) per common, 0.5A/point, 3A/common, 6A/module. Removable terminal block included.
DirectLOGIC DL305 discrete output module, 16-point, 6-24 VDC, sinking, 2 common(s), 8 point(s) per common, 0.5A/point, 2A/common. Removable terminal block included.
16PT 5-24VDC SINK OUTPUT W/24 PIN CON.
Discontinued item. Product no longer available from supplier. Please consider D3-16TD1-1 as a replacement.
DirectLOGIC DL305 discrete output module, 16-point, 6-24 VDC, sourcing, 2 isolated common(s), 8 point(s) per common, 0.5A/point, 3A/common. Removable terminal block included.
DirectLOGIC DL305 relay output module, 16-point, 6-24 VDC/6-240 VAC, (16) Form A, 2 isolated common(s), 8 point(s) per common, 2A/point. Removable terminal block included.
Discontinued item. Product no longer available from supplier. Please consider one of our other PLC Series as a replacement.
DirectLOGIC DL305 communication module, DirectNET, 1 port, (1) RS-232/RS-422 port(s). For use with all DL305 CPUs except D3-350.
DirectLOGIC DL305 CPU, 3.7k words ladder memory, (1) DCU/HPP port(s), battery included.
Discontinued item. Please consider D3-340 as a comparable replacement.
DirectLOGIC DL305 CPU, 3.7k words ladder memory, (1) DCU/HPP and (2) RS-232 (RJ11) port(s), battery included.
DirectLOGIC DL305 EEPROM chips, 8k maximum program storage. Package of 4. For use with D3-340 CPU. Only (1) chip per CPU needed for program storage.
DirectLOGIC DL305 CPU, 7.5k words ladder memory, (1) RS-232 (RJ12) and (1) RS-232/RS-422 (DB25 female) port(s). Purchase D2-BAT-1 backup battery separately.
RS422 Data Communication Unit, attaches to front of DL305 CPU to provide an RS422 port (25-pin female). (Except D3-350 CPU).
DL305 terminal screw kit, replacement. For use with DL305 base power supply terminals. Includes (8) terminal screws and (1) plastic terminal cover.
DL305 terminal screws, replacement. Package of 16. For use with DL305 8-point I/O modules.
DL305 UVPROM chips, 8k maximum program storage. Package of 4. For use with DL330, DL330P or DL340 CPUs. Only (1) chip per CPU needed for program storage.
DL305 DirectNET communication module, 1 port, (1) RS-232/RS-422 port(s). For use with D3-350 CPU only.
DirectLOGIC spare fuse, 2A. Package of 5. For use with D3-05B, D3-08B or D3-10B local or expansion bases. Note: Does not work in -1 bases.
DirectLOGIC spare fuse, 3A. Package of 5. For use with D3-04TAS discrete output module.
DirectLOGIC spare fuse, 4A. Package of 5. For use with D3-05BDC or D3-10BDC local or expansion bases.
DirectLOGIC spare fuse, 10A. Package of 5. For use with D3-08TR relay output module.
DirectLOGIC DL305 handheld programmer, ladder. For use with D3-330 and D3-340 CPUs. (1) cassette interface cable included.
DL305 cassette interface cable, replacement. Package of 2. For use with D3-HP handheld programmer.
DL305 spare keys, Date code 0338 and newer. Keys for units with date codes before 0338 no longer available.
RLL PLUS HANDHELD PROG FOR 330P CPU
DL305 HIGH SPEED COUNTER MANUAL.
DL305 connectors, replacement, 24-pin D-shell. Package of 5. For use with DL305 16-point I/O modules.
DL305 handheld programmer remote mounting bracket.
PROM WRITER UNIT.
Product manual available for free download only (hard copy no longer available for purchase).
DL305 RAM chips, package of 2. For use with D3-330 CPU.
TIMER COUNTER SETPOINT MOUNTING BRACKET.
2 CHANNEL ANALOG OUTPUT VOLTAGE/CURRENT.
DL405 discrete input module, 8-point, 24-48 VDC, sinking/sourcing, 8 isolated common(s), 1 point(s) per common. Removable terminal block included.
8-point 12-24 VDC current sinking output module, 2 commons (internally connected), 2A/point, 5A/common, removable terminal.
Discontinued item. Please consider D4-16TD1 as a replacement
DL405 terminal blocks, 90-degree screw type, replacement. Package of 5. For use with DL405 16-point I/O modules.
16 PT 220V AC INPUT MODULE.
Discontinued item. Product no longer available from supplier. Please consider a quantity of (2) D4-08NA as a replacement.
DL405 simulator input module, 16-point.
DL405 discrete input module, 32-point, 6-12 VDC, sinking/sourcing, 4 isolated common(s), 8 point(s) per common.
Discontinued item. No longer available from supplier. No replacement available.
DL405 discrete reverse logic output module, 32-point, 6-12 VDC, sinking, 4 isolated common(s), 8 point(s) per common, 0.09A/point, 0.72A/common, 2.88A/module. Requires ZIPLink pre-wired cable.
DL405 CPU, 3.5k words ladder memory, (1) RS-232 (DB15) and (1) RS-232/RS-422 (DB25) port(s), external 120-240 VAC required, battery included.
Discontinued item. Product no longer available from supplier. Please consider D4-440 or D4-450 as a replacement.
DL405 CPU, (1) RS-232 (DB15) and (1) RS-232/RS-422 (DB25) port(s), external 120-240 VAC required, battery included.
Discontinued item. No longer available from supplier. Please consider D4-454 as a replacement.
DL405 CPU, (1) RS-232 (DB15) and (1) RS-232/RS-422 (DB25) port(s), external 24 VDC required, battery included.
Discontinued item. Please consider D4-454DC-1 as a replacement.
D4-440 CPU, requires external 125VDC power. Memory 22.5K. Built-in Communication ports. Battery not included. Recommend DirectSOFT programming software.
DL405 CPU, 7.5k words ladder memory, (1) RS-232 (DB15), (1) RS-232 (RJ12) and (2) RS-232/RS-422 (DB25) port(s), external 120-240 VAC required, battery included.
Discontinued item. Please consider D4-454 as a replacement.
DL405 CPU, 7.5k words ladder memory, (1) RS-232 (DB15), (1) RS-232 (RJ12) and (2) RS-232/RS-422 (DB25) port(s), external 24 VDC required, battery included.
Discontinued item. Product no longer available from supplier. Please consider D4-454DC-1 as a replacement.
DL405 CPU, 7.5k words ladder memory, (1) RS-232 (DB15), (1) RS-232 (RJ12) and (2) RS-232/RS-422 (DB25) port(s), external 125 VDC required, battery included.
DL405 terminal blocks, 90-degree screw type, replacement. Package of 5. For use with DL405 8-point I/O modules.
DL405 terminal screw kit, replacement. For use with DL405 CPUs. Includes (10) terminal screws, (2) terminal jumpers, (1) plastic terminal cover, (1) plastic top port cover and (1) plastic bottom port cover.
DL405 terminal screws, replacement. Package of 16. For use with DL405 8-point I/O modules.
DL405 terminal screws, replacement. Package of 16. For use with DL405 16-point I/O modules.
DL405 cassette interface cable, for use with D4-HPP-1 handheld programmer.
DL405 spare keys, Date code 0338 and newer. Keys for units with date codes before 0338 no longer available.
DL405 local base expansion unit, requires external 125VDC power. Requires external local I/O expansion cable D4-EXCBL-1 or D4-EXCBL-2, purchased separately.
DL405 extension cable, 9.8ft/3m cable length. For use with D4-HPP-1 handheld programmer.
DL405 extension cable, 4.9ft/1.5m cable length. For use with D4-HPP-1 handheld programmer.
DL405 handheld programmer, ladder. For use with all DL405 CPUs including the D4-450.
DL405 high-speed pulse input module, 100 kHz maximum switching frequency, 3-point, 5-24 VDC/12-24 VDC, sinking/sourcing, 1 common(s), 3 isolated common(s), external 12-24 VDC required.
DL405 interrupt input module, 8-point, 0.67ms/point interrupt rate.
Interrupt Input Module user manual, covers the D4-INT. Also available as a free download.
32/64 CONNECTOR RIBBON TYPE QTY 2.
Discontinued item. Product no longer available from supplier. Please consider ZL-D24-CON-R as a replacement.
32/64 CONNECTOR SOLDER TYPE QTY 2.
Discontinued item. Product no longer available from supplier. Please consider ZL-D24-CON-X as a replacement.
CMOS RAM Cartridge replacement battery.
CMOS RAM cartridge with battery, maximum program storage 7.5K.
Discontinued item. Product no longer available from supplier. Please consider D4-EE-2 as a replacement
CMOS RAM cartridge with battery, maximum program storage 15.5K.
Discontinued item. Please consider D4-EE-2 as a replacement.
DL405 slave, (1) 5-pin terminal block port(s), serial remote I/O, external 24 VDC required.
SLICE I/O MASTER MODULE.
SLICE I/O SLAVE 10DC INPUTS & 6DC OUTPUTS
SLICE I/O SLAVE 16PT DC INPUTS.
SLICE I/O SLAVE 16PT DC OUTPUTS
SLICE I/O SLAVE 8 INPUTS & 8 OUTPUTS
7.5K UVPROM MEMORY CARTRIDGE.
DL405 UVPROM cartridge, 15.5k maximum program storage. For use with D4-440 or D4-450 CPUs.
Do-more Designer Windows programming and documentation software, CD or free download. For use with Do-more and BRX PLCs.
Discontinued item. Please consider DM-PGMSW-USB as a comparable replacement.
DL105 simulator input module, 4-point.
DirectLOGIC DL105 PLC, 120-240 VAC required, serial ports, Discrete Input: 10-point, AC/DC, Discrete Output: 8-point, triac.
Discontinued item. Product no longer available from supplier. Please consider the Productivity, CLICK or BRX Series of PLC's as a replacement.
DL105 PLC, 120-240 VAC required, serial ports, Discrete Input: 10-point, AC/DC, Discrete Output: 8-point, sinking.
DirectLOGIC DL105 PLC, 120-240 VAC required, serial ports, Discrete Input: 10-point, AC/DC, Discrete Output: 8-point, relay.
DirectLOGIC DL105 PLC, 120-240 VAC required, serial ports, Discrete Input: 10-point, DC, Discrete Output: 8-point, triac.
DirectLOGIC DL105 PLC, 120-240 VAC required, serial ports, Discrete Input: 10-point, DC, Discrete Output: 8-point, sinking.
DirectLOGIC DL105 PLC, 12-24 VDC required, serial ports, Discrete Input: 10-point, DC, Discrete Output: 8-point, sinking.
DirectLOGIC DL105 PLC, 120-240 VAC required, serial ports, Discrete Input: 10-point, DC, Discrete Output: 8-point, relay.
DirectLOGIC DL105 PLC, 12-24 VDC required, serial ports, Discrete Input: 10-point, DC, Discrete Output: 8-point, relay.
105 DEVICENET SLAVE 10 AC INPUTS/8 RLY OUTPUTS.
Discontinued item. No direct replacement available. Please consider D0-DEVNETS as a possible replacement.
105 DEVICENET SLAVE 10 DC INPUTS/8 DC OUTPUTS.
Discontinued item. No direct replacement available. See D0-DEVNETS as a possible solution.
105 DEVICENET SLAVE 10 DC INPUT/8 RLY OUTPUTS.
DirectLOGIC DL105 terminal blocks, 90-degree screw type, replacement. Package of 4. For use with DL105 I/O modules.
DL105 terminal block covers, replacement. Package of 4. For use with DL105 I/O modules.
DL205 analog output module, 2-channel, current, 12-bit, output current signal range(s) of 4-20 mA, external 12 VDC required.
DL205 analog output module, 2-channel, voltage, 12-bit, output voltage signal range(s) of 0-5 VDC, 0-10 VDC, +/- 5 VDC and +/- 10 VDC, external 12 VDC required.
Discontinued item. No longer available from supplier. Please consider F2-02DA-2 as a replacement.
4 PT ANALOG INPUT 4-20MA 12BIT 12VDC PWR NEED.
Discontinued item. Please consider F2-04AD-1 as a direct replacement.
4 PT ANALOG INPUT VOLTAGE 12BIT 12VDC PWR NEED.
Discontinued item. Please consider F2-04AD-2 as a direct replacement.
DL205 slave, (1) 5-pin removable terminal block port(s), DeviceNet, up to 500k baud.
DL205 slave, (1) 5-pin removable terminal block port(s), Smart Distributed System (SDS), up to 1 Mbps.
DirectLOGIC DL205 user manual, free download only. For use with F2-SDS-1 I/O base controller.
DirectLOGIC DL305 analog output module, 4-channel, current/voltage, 12-bit, output current signal range(s) of 4-12 mA and 4-20 mA, output voltage signal range(s) of 0-5 VDC and 0-10 VDC.
DirectLOGIC DL305 analog output module, 4-channel, current/voltage, 12-bit, isolated, output current signal range(s) of 0-20 mA and 4-20 mA, output voltage signal range(s) of 0-5 VDC, 0-10 VDC, 1-5 VDC, +/- 5 VDC and +/- 10 VDC.
Discontinued item. Product no longer available from supplier. Please consider the Productivity Click or BRX Series of PLC's as a replacement.
8PT 12-250VAC ISOLATED OUTPUT.
Discontinued item. Product no longer available from supplier. Please consider F3-08TAS-1 as a replacement.
DirectLOGIC DL305 discrete output module, 8-point, 24-120 VAC, 8 isolated common(s), 1 point(s) per common, 1.5A/point. Removable terminal block included.
Discontinued item. Product no longer available from supplier. Please consider the Productivity, Click or BRX Series of PLC's as a replacement.
8 channel AD590 temperature transducer input module, 12 bit resolution, range: 0 to 1mA (-55C to +150C temperature measurement)
0-50mV 8 channel analog input module
0-100mV 8 channel analog input module
DL305 temperature input module, thermocouple, 8-channel, 12-bit resolution, input thermocouple type(s): K.
8 CH T TYPE THERMOCOUPLE
DL305 relay output module, 8-point, (6) Form A, (2) N.C. Form C, 8 isolated common(s), 1 point(s) per common, 10A/point. Removable terminal block included.
DL305 relay output module, 8-point, (6) Form A, (2) Form C, 8 isolated common(s), 1 point(s) per common, 3A/point, 24A/module. Removable terminal block included.
16PT 12-220VAC OUTPUT
Discontinued item. No longer available.
DirectLOGIC DL305 discrete output module, 16-point, 24-120 VAC, 2 isolated common(s), 8 point(s) per common, 1.1A/point. Removable terminal block included.
This product will be discontinued once out of stock. Please consider the Productivity, Click or BRX Series of PLC's as a replacement.
DL305 ASCII communication module, 3 ports, buffered, 128k program memory, (2) RS-232 and (1) RS-232/RS-422/RS-485 port(s). For use with D3-330, D3-330P and D3-340 CPUs only. Commander programming software CD-ROM for Windows included.
DL305 ASCII communication module, 2 ports, buffered, 128k program memory, (1) RS-232 and (1) RS-422/RS-485 port(s). For use with D3-330, D3-330P and D3-340 CPUs only. Commander programming software CD-ROM for Windows included.
DL305 ASCII communication module, 3 ports, buffered, 128k program memory, (1) RS-232, (1) RS-232/RS-422/RS-485 and (1) telephone modem port(s). For use with D3-330, D3-330P and D3-340 CPUs only.
DirectLOGIC DL305 bridge CPU, (2) RS-232/RS-422/RS-485 (9-pin D-sub female) port(s), OPTOMUX.
Discontinued item. Product no longer available from supplier.
FACTS Triple Port BASIC CPU, two non-isolated RS422/RS485 ports and 1 RS232C port. Commander programming software for Windows included on CD-ROM.
4 CHANNEL ANALOG OUTPUT VOLTAGE/CURRENT.
DL405 analog output module, 4-channel, voltage, 16-bit, isolated, output voltage signal range(s) of 0-5 VDC and 0-10 VDC, external 24 VDC required.
DL405 discrete input module, 8-point, 120 VAC/VDC, sinking/sourcing, 8 isolated common(s), 1 point(s) per common. Removable terminal block included.
DL405 discrete output module, 8-point, 24-125 VDC, sinking, 4 isolated common(s), 2 point(s) per common, 2A/point, 4A/common, 12A/module. Removable terminal block included.
0-25mV 8 channel analog input module
DL405 temperature input module, thermocouple, 8-channel, 12-bit resolution, input thermocouple type(s): K.
R type 8 channel differential thermocouple module, built-in cold junction compensation, linearization, and burn-out indication.
DL405 temperature input module, thermocouple, 8-channel, 12-bit resolution, input thermocouple type(s): T.
DL405 PID coprocessor module, 16 loops, sample rates to 0.1s position/velocity.
DirectLOGIC DL405 magnetic pulse input module, 5 kHz maximum switching frequency, 8-point, sinking/sourcing, 8 isolated common(s), external 24 VDC required.
Not recommended for new development. CoProcessor module, 128k battery backed RAM, radio modem feature. Includes CD containing ABM Commander programming software.
DL405 ASCII communication module, 3 ports, buffered, 128k program memory, 16 MHz maximum switching frequency, (1) RS-232, (1) RS-232 (full duplex) and (1) RS-232/RS-422/RS-485 port(s). For use with all DL405 PLCs.
Not recommended for new development. CoProcessor module, 512k battery backed RAM. Includes CD containing ABM Commander programming software.
DL405 current transformer, for use with F4-4LTC temperature controller. Detects heater burnout.
MODBUS (tm) Network Master module, MODBUS RTU Protocol, provides block read/write and high speed table driven polling.
SHARED DATA NETWORK MODULE.
SHARE DATA NETWORK MANUAL.
Not recommended for new development. SDS Network Master module, smart distributed system
F4-SDS USERS MANUAL.
MODBUS (tm) Network Slave module, up to 115.2K baud, cable not included
MODBUS (tm) Network Slave module, port 1 up to 115.2K baud, port 2 is a built-in leased line radio modem up to 1200 baud, cable not included.
TIWAY NETWORK INTERFACE MODULE.
05/06 HIGH SPEED COUNTER INTERFACE MODULE.
Discontinued item. Product no longer available from supplier. Please consider H0-CTRIO2 as a replacement.
ETHERNET COMM MODULE 10Mbps FOR DL05 & DL06.
Discontinued item. Product no longer available from supplier. Please consider H0-ECOM100 as a direct replacement.
DirectLOGIC DL05/06 communication module, Profibus, 4 ports, (1) RS-485 (9-pin D-sub) port(s). For use with DL05 and DL06 PLCs. Requires ERNI communications connectors.
High-speed counter interface module for D2-240, D2-250(-1), D2-260 CPU based PLCs, Do-more H2 series PLCs, and WinPLC. (Not compatible with D2-230 CPU).
Discontinued item. No longer available from supplier. Please consider H2-CTRIO2 as a replacement
Do-more H2 starter kit with Ethernet.
Discontinued item. No longer available from supplier. No replacement available.Download DM-PGMSW Do-more Software.
Do-more H2 series starter kit without Ethernet.
Discontinued item. Please consider H2-DM1E-START as a replacement.
DL205 ETHERNET BASE CONTROLLER.
Discontinued item. Product no longer available from supplier. Please consider H2-EBC100 as a direct replacement.
DL205 Ethernet base controller, (1) Ethernet 10Base-FL (ST style) port(s), TCP/IP and IPX, up to 12 Mbps.
TEST - 10BASE-T ETHERNET 205 NETWORK MODULE
Discontinued item. Product no longer available from supplier. Please consider H2-ECOM100 as a direct replacement.
DL205 communication module, 1 port, (1) Ethernet 10Base-FL (ST style) port(s). For use with D2-240, D2-250(-1), D2-260 and Do-more H2 series CPU-based PLCs.
STARTER KIT W/H2-ECOM100, PCI ETHERNET CARD, CABLE, SOFTWARE & MANUAL.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (1) H2-EBC100. Cable not included.
Discontinued item. Please consider H2-ERM and H2-EBC as a replacement.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (10) H2-EBC100s. Cable not included.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (2) H2-EBC100s. Cable not included.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (3) H2-EBC100s. Cable not included.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (4) H2-EBC100s. Cable not included.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (5) H2-EBC100s. Cable not included.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (6) H2-EBC100s. Cable not included.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (7) H2-EBC100s. Cable not included.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (8) H2-EBC100s. Cable not included.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (9) H2-EBC100s. Cable not included.
ETHERNET REMOTE MSTR 10Mbps FOR MULTI AUTOMATIONDIRECT CPUS.
Discontinued item. Please consider H2-ERM100 as a comparable replacement.
DL205 remote I/O communication module, 1 port, (1) Ethernet 10Base-FL (ST style) port(s). For use with D2-240, D2-250(-1), D2-260 and Do-more H2 series CPU-based PLCs.
DL205 slave, (1) 9-pin D-sub female port(s), Profibus DP, up to 10 Mbps.
40 MHz WinPLC processor module pre-loaded with Windows CE operating system only. Plugs into the CPU slot of any DL205 base. 4 Mbyte flash ROM, 2 Mbyte RAM, built-in Ethernet port, serial port.
100 MHz WinPLC processor module pre-loaded with Windows CE operating system only. Plugs into the CPU slot of any DL205 base. 4 Mbyte flash ROM, 2 Mbyte RAM, built-in Ethernet port, serial port.
100 MHz WinPLC processor module pre-loaded with Windows CE and Think & Do runtime software. Plugs into the CPU slot of any DL205 base. 8 Mb flash ROM, 8 Mb RAM.
Installation and Operation manual for WinPLC modules. Order separately.
DL405 Ethernet base controller, (1) Ethernet 10Base-FL (ST style) port(s), TCP/IP and IPX, 10 Mbps.
10BASE-T ETHERNET 405 MODULE.
Discontinued item. Product no longer available from supplier. Please consider H4-ECOM100 as a direct replacement.
DL405 communication module, 1 port, (1) Ethernet 10Base-FL (ST style) port(s). For use with all DL405 PLCs.
Discontinued item. Please consider H4-ECOM100 as a replacement.
Do-more H4 series starter kit with Ethernet.
Ethernet Remote Master Module, for Ethernet remote I/O on a 10Base-T network at 10 Mbps. Can be used with D4-430, D4-440 or D4-450 in the CPU slot.
Discontinued item. Product no longer available from supplier. Please consider H4-ERM100 as a replacement
DL405 remote I/O communication module, 1 port, (1) Ethernet 10Base-FL (ST style) port(s). For use with all DL405 CPUs.
Discontinued item. Please consider H4-ERM100 as a replacement.
Productivity2000 discrete input module, 8-point, 12-24 VDC, sinking/sourcing, 1 isolated common(s), 8 point(s) per common. Requires P2-RTB or P2-RTB-1 removable terminal block or ZIPLink pre-wired cables.
Please see the following product advisory for compatibility issues with certain input devices.Discontinued item. Please consider P2-08ND3-1 for a comparable replacement.
Productivity2000 discrete input module, 16-point, 12-24 VDC, sinking/sourcing, 1 isolated common(s), 16 point(s) per common. Requires P2-RTB or P2-RTB-1 removable terminal block or ZIPLink pre-wired cables.
Please see the following product advisory for compatibility issues with certain input devices.Discontinued item. Please consider P2-16ND3-1 for a comparable replacement.
Productivity2000 discrete input module, 32-point, 12-24 VDC, sinking/sourcing, 4 isolated common(s), 8 point(s) per common. Requires ZIPLink connector modules and pre-wired cables.
Please see the following product advisory for compatibility issues with certain input devices.Discontinued item. Please consider P2-32ND3-1 for a comparable replacement.
Productivity2000 starter kit with Ethernet.
Discontinued item. Please consider P2-START2 as a direct replacement.
Productivity3000 analog output module, 6-channel, current, 16-bit, isolated, output current signal range(s) of 4-20 mA, external 24 VDC required.
Discontinued item. Product no longer available from supplier. Please consider P3-08DA-1 as a replacement.
Productivity3000 analog output module, 6-channel, voltage, 16-bit, isolated, output voltage signal range(s) of +/- 10 VDC, external 24 VDC required.
Discontinued item. Product no longer available from supplier. Please consider P3-08DA-2 as a replacement.
Productivity3000 discrete output module, 16-point, 12-24 VDC, sinking and sourcing, 4 common(s), 4 point(s) per common, 0.5A/point, 4A/common, short circuit and overload protection. Requires ZIPLink connector modules and pre-wired cables.
Discontinued item. Product no longer available from supplier. Please consider P3-16TD1 or P3-16TD2 as a replacement. ZIPLink I/O connector required. Order separately.
Productivity3000 CPU, up to 50 MB ladder memory, 4 x 10 character LCD display, USB A storage, (2) Ethernet 10/100Base-T (RJ45), (1) RS-232 (RJ12), (1) RS-485 (3-pin terminal), (1) USB A expansion and (1) USB B port(s), battery included.
Discontinued item. Product no longer available from supplier. Please consider P3-550E as a possible replacement.
Productivity3000 remote I/O module, 5 ports, (1) Ethernet (RJ45), (1) RS-232 (RJ12), (1) RS-485 (3-pin terminal), (1) USB A and (1) USB B port(s), 4 x 10 character LCD display.
Discontinued item. Please consider P3-RX for a comparable replacement.
Productivity series spare connector, RS-485 (3-pin), green. For use with Productivity P2-550, P3-550, P3-550E and P3-530 CPUs and P2-RS, P3-RS and P3-RX communication modules.
Discontinued item. Please consider PCON-KIT as a direct replacement.
Productivity series connector, RS-485 (4-pin), green. For use with Productivity P2-SCM and P3-SCM communication modules.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (1) Terminator T1H-EBC100. Cable not included.
Discontinued item. Please consider H2-ERM and T1H-EBC as a replacement.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (10) Terminator T1H-EBC100s. Cable not included.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (2) Terminator T1H-EBC100s. Cable not included.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (3) Terminator T1H-EBC100s. Cable not included.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (4) Terminator T1H-EBC100s. Cable not included.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (5) Terminator T1H-EBC100s. Cable not included.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (6) Terminator T1H-EBC100s. Cable not included.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (7) Terminator T1H-EBC100s. Cable not included.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (8) Terminator T1H-EBC100s. Cable not included.
Ethernet Remote I/O Kit, includes (1) H2-ERM plus (9) Terminator T1H-EBC100s. Cable not included.
DL405 ETHERNET REMOTE I/O 1 H4-ERM + 1 T1H-EBC.
DL405 ETHERNET REMOTE I/O 1 H4-ERM + 10T1H-EBC.
DL405 ETHERNET REMOTE I/O 1 H4-ERM + 2 T1H-EBC.
DL405 ETHERNET REMOTE I/O 1 H4-ERM + 3 T1H-EBC.
DL405 ETHERNET REMOTE I/O 1 H4-ERM + 4 T1H-EBC.
DL405 ETHERNET REMOTE I/O 1 H4-ERM + 5 T1H-EBC.
DL405 ETHERNET REMOTE I/O 1 H4-ERM + 6 T1H-EBC.
DL405 ETHERNET REMOTE I/O 1 H4-ERM + 7 T1H-EBC.
DL405 ETHERNET REMOTE I/O 1 H4-ERM + 8 T1H-EBC.
DL405 ETHERNET REMOTE I/O 1 H4-ERM + 9 T1H-EBC.
Terminator terminal cover kit, replacement. For use with half-size Terminator analog I/O modules. Includes (2) T1F-08AD-1, (2) T1F-08AD-2, (2) T1F-08DA-1 and (2) T1F-08DA-2 module covers with numbering labels.
Terminator terminal cover kit, replacement. For use with full-size Terminator analog I/O modules. Includes (2) T1F-16AD-1, (2) T1F-16AD-2, (2) T1F-16DA-1 and (2) T1F-16DA-2 module covers with numbering labels.
Terminator terminal cover kit, replacement. For use with full-size Terminator AC/DC I/O modules. Includes (2) T1K-16ND3, (2) T1K-16TD1, (2) T1K-16NA-1 and (2) T1K-16TD2 module covers with numbering labels.
Terminator terminal cover kit, replacement. For use with full-size Terminator AC/DC relay modules. Includes (2) T1K-08TAS, (2) T1K-16TA, (2) T1K-08TRS and (2) T1K-16TR module covers with numbering labels.