Checkout $0.00
AutomationDirect EMI input filter, 460 VAC, 3-phase, 11A, panel mount, EMI/RFI filtering, drive rated, standard performance, screw terminals and ring terminals. For use with 3-phase AC drives.
Discontinued item. No replacement available.
Specifications | Downloads | More info...
AutomationDirect EMI input filter, 460 VAC, 3-phase, 17A, panel mount, EMI/RFI filtering, drive rated, standard performance, screw terminals and ring terminals. For use with 3-phase AC drives.
AutomationDirect EMI input filter, 460 VAC, 3-phase, 26A, panel mount, EMI/RFI filtering, drive rated, standard performance, screw terminals and ring terminals. For use with 3-phase AC drives.
REAR COVER L100 1-5HP.
Discontinued item. No direct replacement available.
Downloads | More info...
Discontinued item; no replacement available. Rear cover for SJ100 1 - 5 hp.
REAR COVER L100 7.5-10HP
REAR COVER SJ100 7.5-10HP
AutomationDirect EMI input filter, 230 VAC, 3-phase, 40A, panel mount, EMI/RFI filtering, drive rated, standard performance, screw terminals and ring terminals. For use with 3-phase AC drives.
REAR COVER L100 1/4-1/2HP
REAR COVER SJ100 1/4-1/2HP
REGEN BRAKING UNIT 230V USE WITH L100/SJ300.
EXT. DYNAMIC BRAKING UNIT FOR 230 V SJ300 DRV.
EXT. DYNAMIC BRAKING UNIT FOR 230V SJ300 15HP+
REGEN BRAKING UNIT 460V USE WITH L100/SJ300.
EXT. DYNAMIC BRAKING UNIT FOR 460 V SJ300 DRV.
EXT DYNAMIC BRAKING UNIT FOR 460 V SJ300 DRV.
RADIO NOISE CONDENSER 400V.
RADIO NOISE CONDENSER 200V.
DIN RAILADAPT. 004/7NFU/HFU.
DIN RAIL ADAPT. 002004 NFU.
CABLE, PGM, 232/422 CONVERTER, 6FT, PORT PWRD.
Pulse width modulation filter, for use with SJ300 drives. Produces 0-10 VDC analog signal from drive to analog input device.
CE FILT 1.5-2.2230V .2.2-3.7 460V.
Discontinued item.No direct replacement available.
CE FILTER 3.7KW3PH230V.
CE FILTER 5.57.5 3PH 230/460V.
CE FILT.75 230V .4 - 1.5 KW AT 460V.
CE FILTER .2-.4 KW 3PH 2.
CE FILT. 1.5-2.2 KW 230V.
Discontinued item. No direct replacement available
CE FILTER .2-.4 KW 1PH 2.
CE FILT. .75 KW 1PH 230V.
AutomationDirect fuse kit, 1/4hp, 115 VAC, 1-phase, input side only, 200kA SCCR. For use with GS1/GS2-10P2 AC drive.
Discontinued item. Please consider TJN20-1 as a fuse replacement and T30030-2SR as a fuse holder replacement.
GS series line reactor, 115 VAC, 1/4hp, 1-phase, 18A, 3% impedance, input side only. For use with GS1/GS2-10P2 AC drives.
Discontinued item. Please see our LR Series of Line Reactors for a comparable replacement.
AutomationDirect fuse kit, 1/2hp, 115 VAC, 1-phase, input side only, 200kA SCCR. For use with GS1/GS2-10P5 AC drive.
Discontinued item. Please consider TJN30-1 as a fuse replacement and T30030-2SR as a fuse holder replacement.
AC LINE REACTOR, 115V, 0.5HP, 1PH, FOR GS1/GS2-10P5, INPUT ONLY
AutomationDirect GS1 series AC micro drive, enclosed, 120 VAC, 1/4hp with 1-phase input, V/Hz mode, A frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS11N-10P2 as a replacement.Download G-Soft Configuration Software or purchase GSOFT Download User Manual
AutomationDirect GS1 series AC micro drive, enclosed, 120 VAC, 1/2hp with 1-phase input, V/Hz mode, A frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS11N-10P5 as a replacement. Download G-Soft Configuration Software or purchase GSOFT Download User Manual
GS series line reactor, 115 VAC, 1hp, 1-phase, 35A, 3% impedance, input side only. For use with GS2-11P0 AC drive.
AutomationDirect GS1 series AC micro drive, enclosed, 230 VAC, 1/4hp with 3-phase and 1-phase input, V/Hz mode, A frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS11N-20P2 or GS13N-20P2 as a replacement.Download G-Soft Configuration Software or purchase GSOFT Download User Manual
AutomationDirect GS1 series AC micro drive, enclosed, 230 VAC, 1/2hp with 3-phase and 1-phase input, V/Hz mode, A frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS11N-20P5 or GS13N-20P5 as a replacement.
Download G-Soft G-Soft Configuration Software or purchase GSOFT.
AutomationDirect GS1 series AC micro drive, enclosed, 230 VAC, 1hp with 3-phase and 1-phase input, V/Hz mode, A frame, RS-485, Modbus, 5kA SCCR.
This product will be discontinued once out of stock. Please consider GS11N-21P0 or GS13N-21P0 as a replacement.Download G-Soft Configuration Software or purchase GSOFTDownload User Manual
AutomationDirect GS1 series AC micro drive, enclosed, 230 VAC, 2hp with 3-phase input, V/Hz mode, A frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS11N-22P0 or GS13N-22P0 as a replacement. Download G-Soft Configuration Software or purchase GSOFT Download User Manual
FUSE KIT FOR GS3-2010 (FUSES INCL)
Discontinued item. Please Consider TJN125 as a fuse replacement. A fuse holder replacement is not available at this time.
AC LINE REACTOR, 230V, 10HP, 3PH, FOR GS3-2010, INPUT/OUTPUT
FUSE KIT FOR GS3-2015 (FUSES INCL)
Discontinued item. Please consider TJN175 as a fuse replacement. A fuse replacement is not available at this time.
AC LINE REACTOR, 230V, 15HP, 3PH, FOR GS3-2015, INPUT/OUTPUT
AC LINE REACTOR, 230V, 20HP, 3PH, FOR GS3-2020, INPUT/OUTPUT
AutomationDirect spare fuse, 300A, 300 VAC, 200kA SCCR. Package of 5. For use with GS-2025-FKIT AC drive fuse kit.
Discontinued item. Please consider TJN300 as a fuse replacement.
GS series line reactor, 230 VAC, 25hp, 3-phase, 80A, 3% impedance, input or output side. For use with GS3-2025 AC drive.
GS series line reactor, 230 VAC, 30hp, 3-phase, 80A, 3% impedance, input or output side. For use with GS3-2030 AC drive.
GS series line reactor, 230 VAC, 40hp, 3-phase, 130A, 3% impedance, input or output side. For use with GS3-2040 AC drive.
AC LINE REACTOR, 230V, 50HP, 3PH, FOR GS3-2050, INPUT/OUTPUT
AutomationDirect fuse kit, 1/2hp, 230 VAC, 3-phase, input side only, 200kA SCCR. For use with GS1/GS2-20P5 AC drive.
Discontinued item. Please consider TJN10-1 as a fuse replacement and T30030-3SR as a fuse holder replacement.
AutomationDirect spare fuse, 20A, 300 VAC, 200kA SCCR. Package of 5. For use with GS-20P5-FKIT-1P AC drive fuse kit.
Discontinued item. Please consider TJN20-1 as a fuse replacement.
AC LINE REACTOR, 230V, 0.5HP, 1PH, FOR GS1/GS2-20P5, INPUT ONLY
AC LINE REACTOR, 230V, 0.5HP, 3PH, FOR GS1-10P5 OUT,GS1/GS2-20P5, IN/OUT
GS2 series AC micro drive, enclosed, 120 VAC, 1/4hp with 1-phase input, V/Hz mode, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS21-10P2 for a comparable replacement.
GS2 series AC micro drive, enclosed, 120 VAC, 1/2hp with 1-phase input, V/Hz mode, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS21-10P5 for a comparable replacement.
GS2 series AC micro drive, enclosed, 120 VAC, 1hp with 1-phase input, V/Hz mode, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS21-11P0 for a comparable replacement.
AutomationDirect fuse kit, 1hp, 230 VAC, 1-phase, input side only, 200kA SCCR. For use with GS1/GS2/GS3-21P0 AC drive.
AutomationDirect fuse kit, 1hp, 230 VAC, 3-phase, input side only, 200kA SCCR. For use with GS1/GS2/GS3-21P0 AC drives.
Discontinued item. Please consider TJN20-1 as a fuse replacement and T30030-3SR as a fuse holder replacement.
AutomationDirect spare fuse, 20A, 300 VAC, 200kA SCCR. Package of 5. For use with GS-21P0-FKIT-3P AC drive fuse kit.
AC LINE REACTOR, 230V, 1.0HP, 1PH, FOR GS1/GS2-21P0, INPUT ONLY
AC LINE REACTOR, 230V, 1.0HP, 3PH, FOR GS1/GS2/GS3-21P0, INPUT/OUTPUT
GS2 series AC micro drive, enclosed, 230 VAC, 1/2hp with 3-phase and 1-phase input, V/Hz mode, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS21-20P5 (1-ph) or GS23-20P5 (3-ph) for a comparable replacement.
GS2 series AC micro drive, enclosed, 230 VAC, 1hp with 3-phase and 1-phase input, V/Hz mode, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS21-21P0 (1-ph) or GS23-21P0 (3-ph) for a comparable replacement.
AutomationDirect GS2 series AC micro drive, enclosed, 230 VAC, 2hp with 3-phase and 1-phase input, V/Hz mode, A frame, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS21-22P0 (1-ph) or GS23-22P0 (3-ph) for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT. Download GS2 Series Drives User Manual.
AutomationDirect GS2 series AC micro drive, enclosed, 230 VAC, 3hp with 3-phase and 1-phase input, V/Hz mode, B frame, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS21-23P0 (1-ph) or GS23-21P0 (3-ph) for a comparable replacement.
AutomationDirect GS2 series AC micro drive, enclosed, 230 VAC, 5hp with 3-phase input, V/Hz mode, B frame, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-25P0 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT. Download GS2 Series Drives User Manual.
AutomationDirect GS2 series AC micro drive, enclosed, 230 VAC, 7-1/2hp with 3-phase input, V/Hz mode, B frame, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-27P5 for a comparable replacement.
AutomationDirect fuse kit, 2hp, 230 VAC, 1-phase, input side only, 200kA SCCR. For use with GS2/GS3-22P0 AC drive.
Discontinued item. Please consider TJN45-1 as a fuse replacement and T30060-2CR as a fuse holder replacement.
AutomationDirect spare fuse, 25A, 300 VAC, 200kA SCCR. Package of 5. For use with GS-22P0-FKIT-3P AC drive fuse kit.
Discontinued item. Please consider TJN25-1 as a fuse replacement.
AC LINE REACTOR, 230V, 2.0HP, 1PH, FOR GS2-22P0, INPUT ONLY
AC LINE REACTOR, 230V, 2.0HP, 3PH, FOR GS1/GS2/GS3-22P0, INPUT/OUTPUT
AutomationDirect fuse kit, 3hp, 230 VAC, 1-phase, input side only, 200kA SCCR. For use with GS2/GS3-23P0 AC drive.
Discontinued item. Please consider TJN60-1 as a fuse replacement and T30060-2CR as a fuse holder replacement.
GS series line reactor, 230 VAC, 3hp, 1-phase, 35A, 3% impedance, input side only. For use with GS2-23P0 AC drive.
AC LINE REACTOR, 230V, 3.0HP, 3PH, FOR GS2/GS3-23P0, INPUT/OUTPUT
AutomationDirect GS2 series AC micro drive, enclosed, 460 VAC, 10hp with 3-phase input, V/Hz mode, B frame, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-4010 for a comparable replacement.
AutomationDirect GS2 series AC micro drive, enclosed, 460 VAC, 1hp with 3-phase input, V/Hz mode, A frame, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-41P0 for a comparable replacement.
AutomationDirect GS2 series AC micro drive, enclosed, 460 VAC, 2hp with 3-phase input, V/Hz mode, A frame, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-42P0 for a comparable replacement.
AutomationDirect GS2 series AC micro drive, enclosed, 460 VAC, 3hp with 3-phase input, V/Hz mode, A frame, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-43P0 for a comparable replacement.
AutomationDirect GS2 series AC micro drive, enclosed, 460 VAC, 5hp with 3-phase input, V/Hz mode, B frame, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-45P0 for a comparable replacement.
AutomationDirect GS2 series AC micro drive, enclosed, 460 VAC, 7-1/2hp with 3-phase input, V/Hz mode, B frame, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-47P5 for a comparable replacement.
AutomationDirect GS2 series AC micro drive, enclosed, 575 VAC, 10hp with 3-phase input, V/Hz mode, B frame, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-5010 for a comparable replacement.
AutomationDirect GS2 series AC micro drive, enclosed, 575 VAC, 1hp with 3-phase input, V/Hz mode, A frame, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-51P0 for a comparable replacement.
GS2 series AC micro drive, enclosed, 575 VAC, 2hp with 3-phase input, V/Hz mode, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-52P0 for a comparable replacement.
AutomationDirect GS2 series AC micro drive, enclosed, 575 VAC, 3hp with 3-phase input, V/Hz mode, A frame, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-53P0 as a comparble replacement.
GS2 series AC micro drive, enclosed, 575 VAC, 5hp with 3-phase input, V/Hz mode, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-55P0 for a comparable replacement.
AutomationDirect GS2 series AC micro drive, enclosed, 575 VAC, 7-1/2hp with 3-phase input, V/Hz mode, B frame, RS-232/RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-57P5 for a comparable replacement.
AutomationDirect spare fuse, 60A, 300 VAC, 200kA SCCR. Package of 5. For use with GS-25P0-FKIT AC drive fuse kit.
Discontinued item. Please consider TJN60-1 as a fuse replacement.
AC LINE REACTOR, 230V, 5.0HP, 3PH, FOR GS2/GS3-25P0, INPUT/OUTPUT.
GS series line reactor, 230 VAC, 7-1/2hp, 3-phase, 25A, 3% impedance, input or output side. For use with GS2/GS3-27P5 AC drives.
AutomationDirect GS2 series adapter plate, for use with 2hp 230 VAC and below GS2 series AC drives and 3hp 460 VAC and 575 VAC GS2 series AC drives. Adapter and mounting hardware included. Allows GS2 series drive to be mounted on 35mm DIN rail.
AutomationDirect GS2 series keypad, replacement. For use with GS2 series micro drives.
DURApulse GS3 series AC general purpose drive, enclosed, 230 VAC, 10hp with 3-phase input, SVC or V/Hz mode, C frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS4-2010 for a comparable replacement.
DURApulse GS3 series AC general purpose drive, enclosed, 230 VAC, 15hp with 3-phase input, SVC or V/Hz mode, C frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS4-2015 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 230 VAC, 20hp with 3-phase input, SVC or V/Hz mode, D frame, RS-485, Modbus, 5kA SCCR.
This product will be discontinued once out of stock. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 230 VAC, 25hp with 3-phase input, SVC or V/Hz mode, D frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS4-2025 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 230 VAC, 30hp with 3-phase input, SVC or V/Hz mode, D frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 230 VAC, 40hp with 3-phase input, SVC or V/Hz mode, E frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS4-2040 for a comparable replacement.
DURApulse GS3 series AC general purpose drive, enclosed, 230 VAC, 50hp with 3-phase input, SVC or V/Hz mode, E frame, RS-485, Modbus, 5kA SCCR.
DURApulse GS3 series AC general purpose drive, enclosed, 230 VAC, 1hp with 3-phase and 1-phase input, SVC or V/Hz mode, A2 frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS21-21P0 or GS23-21P0 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 230 VAC, 2hp with 3-phase and 1-phase input, SVC or V/Hz mode, A2 frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS21-22P0 (1-ph) or GS23-22P0 (3-ph) for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 230 VAC, 3hp with 3-phase and 1-phase input, SVC or V/Hz mode, B frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS21-23P0(1-ph) or GS23-23P0(3-ph) for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 230 VAC, 5hp with 3-phase input, SVC or V/Hz mode, B frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-25P0 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 230 VAC, 7-1/2hp with 3-phase input, SVC or V/Hz mode, C frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-27P5 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 460 VAC, 10hp with 3-phase input, SVC or V/Hz mode, C frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-4010 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 460 VAC, 15hp with 3-phase input, SVC or V/Hz mode, C frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS4-4015 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 460 VAC, 20hp with 3-phase input, SVC or V/Hz mode, D frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS4-4020 for a comparable replacement.Download GSoft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 460 VAC, 25hp with 3-phase input, SVC or V/Hz mode, D frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS4-4025 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 460 VAC, 30hp with 3-phase input, SVC or V/Hz mode, D frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS4-4030 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 460 VAC, 40hp with 3-phase input, SVC or V/Hz mode, E frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS4-4040 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 460 VAC, 50hp with 3-phase input, SVC or V/Hz mode, E frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS4-4050 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 460 VAC, 60hp with 3-phase input, SVC or V/Hz mode, E frame, RS-485, Modbus, 10kA SCCR.
Discontinued item. Please consider GS4-4060 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 460 VAC, 75hp with 3-phase input, SVC or V/Hz mode, F frame, RS-485, Modbus, 10kA SCCR.
Discontinued item. Please consider GS4-4075 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT
DURApulse GS3 series AC general purpose drive, enclosed, 460 VAC, 100hp with 3-phase input, SVC or V/Hz mode, F frame, RS-485, Modbus, 10kA SCCR.
Discontinued item. Please consider GS4-4100 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 460 VAC, 1hp with 3-phase input, SVC or V/Hz mode, A2 frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-41P0 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 460 VAC, 2hp with 3-phase input, SVC or V/Hz mode, A2 frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-42P0 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 460 VAC, 3hp with 3-phase input, SVC or V/Hz mode, A1 frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-43P0 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 460 VAC, 5hp with 3-phase input, SVC or V/Hz mode, B frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-45P0 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
DURApulse GS3 series AC general purpose drive, enclosed, 460 VAC, 7-1/2hp with 3-phase input, SVC or V/Hz mode, C frame, RS-485, Modbus, 5kA SCCR.
Discontinued item. Please consider GS23-47P5 for a comparable replacement. Download G-Soft Configuration Software or purchase GSOFT Download GS3 Series Drives User Manual
AC LINE REACTOR, 460V, 10HP, 3PH, FOR GS2/GS3-4010, INPUT/OUTPUT
AC LINE REACTOR, 460V, 15HP, 3PH, FOR GS3-4015, INPUT/OUTPUT
AC LINE REACTOR, 460V, 20HP, 3PH, FOR GS3-4020, INPUT/OUTPUT
AutomationDirect fuse kit, 25hp, 460 VAC, 3-phase, input side only, 200kA SCCR. For use with GS3-4025 AC drive.
Discontinued item. Please consider TJS150 as a fuse replacement. A fuse holder replacement is not available at this time.
AC LINE REACTOR, 460V, 25HP, 3PH, FOR GS3-4025, INPUT/OUTPUT
AC LINE REACTOR, 460V, 30HP, 3PH, FOR GS3-4030, INPUT/OUTPUT
AC LINE REACTOR, 460V, 40HP, 3PH, FOR GS3-4040, INPUT/OUTPUT
AC LINE REACTOR, 460V, 50HP, 3PH, FOR GS3-4050, INPUT/OUTPUT
AutomationDirect spare fuse, 350A, 600 VAC, 200kA SCCR. Package of 5. For use with GS-4060-FKIT AC drive fuse kit.
Discontinued item. Please consider TJS350 as a fuse replacement.
AC LINE REACTOR, 460V, 60HP, 3PH, FOR GS3-4060, INPUT/OUTPUT
AutomationDirect fuse kit, 75hp, 460 VAC, 3-phase, input side only, 200kA SCCR. For use with GS3-4075 AC drive.
Discontinued item. Please consider TJS400 as a fuse replacement. A fuse holder replacement is not available at this time.
AC LINE REACTOR, 460V, 75HP, 3PH, FOR GS3-4075, INPUT/OUTPUT
AC LINE REACTOR, 460V, 100HP, 3PH, FOR GS3-4100, INPUT/OUTPUT
AC LINE REACTOR, 460V, 1.0HP, 3PH, FOR GS2/GS3-41P0, INPUT/OUTPUT
AC LINE REACTOR,460/575V,2.0/3.0HP,3PH FOR GS2/GS3-42P0, GS2-53P0, IN/OUT
AC LINE REACTOR,460/575V,3.0/5.0HP,3PH FOR GS2/GS3-43P0, GS2-55P0, IN/OUT
AutomationDirect spare fuse, 30A, 600 VAC, 200kA SCCR. Package of 5. For use with GS-45P0-FKIT AC drive fuse kit.
Discontinued item. Please consider TJS30-1 as a fuse replacement.
AC LINE REACTOR, 460V, 5.0HP, 3PH, FOR GS2/GS3-45P0, INPUT/OUTPUT
AutomationDirect fuse kit, 7-1/2hp and 10hp, 460/575 VAC, 3-phase, input side only, 200kA SCCR. For use with GS2/GS3-47P5, GS2-57P5, GS2-5010 AC drives.
Discontinued item. Please consider TJS50-1 as a fuse replacement and T60060-3CR as a fuse holder replacement.
AC LINE REACTOR,460/575V,7.5/10HP,3PH GS2/GS3-47P5,GS2-57P5,GS2-5010, IN/OUT
Line reactor, for use with GS3-51P0 AC drive, 1.0 hp, 575V three-phase, input/output.
GS series line reactor, 575 VAC, 2hp, 3-phase, 4A, 3% impedance, input or output side. For use with GS3-52P0 AC drive.
IronHorse DC drive, 12 VDC input, 1-phase, 1/50 to 1/8 hp 12 VDC, 10A max output current, open frame, PWM output, 0-10 VDC or potentiometer input.
Discontinued Item. No longer available from supplier. Please consider GSD1-48-10C as a replacement
IronHorse DC drive, 12 VDC input, 1-phase, 1/50 to 1/8 hp 12 VDC, 10A max output current, NEMA 4X, PWM output, 0-10 VDC or potentiometer input.
Discontinued Item. Product no longer available from supplier. Please consider GSD1-48-10N4X as a replacement
IronHorse DC drive, 12 VDC input, 1-phase, 1/25 to 1/4 hp 12 VDC, 20A max output current, open frame, PWM output, 0-10 VDC or potentiometer input.
Discontinued item. Please consider GSD1-48-20C as a replacement
IronHorse DC drive, 24-36 VDC input, 1-phase, 1/50 to 1/4 hp 24-36 VDC, 10A max output current, open frame, PWM output, 0-10 VDC or potentiometer input.
Discontinued item. Product no longer available from supplier. Please consider GSD1-48-10C as a replacement.
IronHorse DC drive, 24-36 VDC input, 1-phase, 1/50 to 1/4 hp 24-36 VDC, 10A max output current, NEMA 4X, PWM output, 0-10 VDC or potentiometer input.
Discontinued item. Please consider GSD1-48-10N4X as a replacement
IronHorse DC drive, 24-36 VDC input, 1-phase, 1/25 to 1/2 hp 24-36 VDC, 20A max output current, open frame, PWM output, 0-10 VDC or potentiometer input.
IronHorse GSD4A series communication module, Modbus RTU, 1 port, (1) RS-485 (3-pin terminal) port(s). For use with IronHorse GSD4A-240-2C and GSD4A-240-6C DC drives.
SJ100 ETHERNET DRIVE MODULE.
50 OHM - 400 WATT RESISTOR.
35 OHM - 600WATT RESISTOR.
Discontinued item. Please consider 3x GS-47P5-BR (in parallel) as a comparable replacement.
17 OHM - 1200 WATT RESISTOR.
Discontinued item. Please consider GS-4050-BR-ENC as a comparable replacement.
AC LR460V0.40KW.5HP
Discontinued item. Please consider LR-41P0 as a comparable replacement.
AC LR230V.4KW.5HP
Discontinued item. Please consider LR-20P5 as a comparable replacement.
AC LR460V0.75KE1HP
AC LR230V.75KW1HP
Discontinued item. Please consider LR-21P0 as a comparable replacement.
AC LR230V1.5KW2HP
Discontinued item. Please consider LR-22P0 as a comparable replacement.
AC LR460V2.2KW3HP
Discontinued item. Please consider LR-43P0 as a comparable replacement.
AC LR230V2.2KW3HP
Discontinued item. Please consider LR-23P0 as a comparable replacement.
AC LR460V3.7KW5HP
Discontinued item. Please consider LR-45P0 as a comparable replacement.
AC LR230V3.7KW5HP
Discontinued item. Please consider LR-25P0 as a comparable replacement.
AC LR460V5.5KW7.5HP
Discontinued item. Please consider LR-47P5 as a comparable replacement.
AC LR230V5.5KW7.5HP
Discontinued item. Please consider LR-27P5 as a comparable replacement.
AC LR460V7.5KW10HP
Discontinued item. Please consider LR-4010 as a comparable replacement.
AC LR230V7.5KW10HP
Discontinued item. Please consider LR-2010 as a comparable replacement.
AC INPUT LINE REACTOR 460V 11KW 15HP
Discontinued item. Please consider LR-4015 as a comparable replacement.
AC INPUT LINE REACTOR 230V 11KW 15HP
Discontinued item. Please consider LR-2015 as a comparable replacement.
AC INPUT LINE REACTOR 460V 15KW 20HP
Discontinued item. Please consider LR-4020 as a comparable replacement.
AC INPUT LINE REACTOR 230V 11KW 20HP
Discontinued item. Please consider LR-2020 as a comparable replacement.
AC INPUT LINE REACTOR 460V 22KW 25HP
Discontinued item. Please consider LR-4030 as a comparable replacement.
AC INPUT LINE REACTOR 230V 22KW 25HP
Discontinued item. Please consider LR-2025 as a comparable replacement.
BRAK. RES. 120W180OHMS.
Discontinued item. Please consider GS-47P5-BR + GS-4010-BR (in series) as a comparable replacement.
BRAK. RES. 120W100 OHMS.
Discontinued item. Please consider GS-47P5-BR as a comparable replacement.
BRAK. RES. 50W120 OHMS.
Discontinued item.Please consider 2 x GS-43P0-BR (in parallel) for a comparable replacement.
BRAK. RES. 120W35 OHMS.
Discontinued item. Please consider 3 x GS-47P5-BR (in parallel) as a comparable replacement.
L100.25 HP DRIVE230V.
Discontinued item. Product no longer available from supplier. Please consider GS1-20P2 (V/Hz only), GS2-20P5 (V/Hz Only) or DURApulse GS3-21P0 (V/Hz or Sensorless Vector only)
L100 .5 HP DRIVE460V.
Discontinued item. Product no longer available from supplier. Please consider these higher horsepower drives, GS2-41P0, DURApulse GS3-41P0 or Hitachi SJ300-007HFU.
L100 .5 HP DRIVE230V.
Discontinued item. Product no longer available from supplier. Please consider GS1-20P2 (V/Hz only), GS2-20P5 (V/Hz Only) or DURApulse GS3-21P0 (V/Hz or Sensorless Vector only).
L100 1 HP DRIVE460V.
Discontinued item. Product no longer available from supplier. Please consider GS2-41P0 (V/Hz only), or DURApulse GS3-41P0 (V/Hz or sensorless vector only). Replacement drives require three phase power.
L100 1 HP DRIVE230V.
Discontinued item. Product no longer available from supplier. Please consider GS1-21P0 (V/Hz only), GS2-21P0 (V/Hz Only) or DURApulse GS3-21P0 (V/Hz or Sensorless Vector only).
L100 2 HP DRIVE460V.
Discontinued item. Product no longer available from supplier. Please consider GS2-42P0 (V/Hz only), or DURApulse GS3-42P0 (V/Hz or sensorless vector only). Replacement drives require three phase power.
L100 2 HP DRIVE230V.
Discontinued item. Product no longer available from supplier. Please consider GS1-20P5 (V/Hz only, no flux or Sensorless vector), GS2-20P5 (V/Hz only, no flux or Sensorless vector)
L100 3 HP DRIVE460V.
Discontinued item. Product no longer available from supplier. Please consider GS2-43P0 (V/Hz only), or DURApulse GS3-43P0 (V/Hz or sensorless vector only). Replacement drives require three phase power.
L100 3 HP DRIVE230V.
Discontinued item. Product no longer available from supplier. Please consider GS2-23P0, DURApulse GS3-23P0 (requires three phase power) or Hitachi SJ300-022LFU.
L100 5 HP DRIVE230V.
Discontinued item. Product no longer available from supplier. Please consider GS2-25P0 (V/Hz only), or DURApulse GS3-25P0 (V/Hz or sensorless vector only). Replacement drives require three phase power.
L100 5 HP DRIVE460V.
Discontinued item. Product no longer available from supplier. Please consider GS2-45P0 (V/Hz only), or DURApulse GS3-45P0 (V/Hz or sensorless vector only). Replacement drives require three phase power.
L100 7.5 HP DRIVE460V.
Discontinued item. Product no longer available from supplier. Please consider GS2-47P5 (V/Hz only), or DURApulse GS3-47P5 (V/Hz or sensorless vector only). Replacement drives require three phase power.
L100 7.5 HP DRIVE230V.
Discontinued item. Product no longer available from supplier. Please consider GS2-27P5 (V/Hz only), or DURApulse GS3-27P5 (V/Hz or sensorless vector only). Replacement drives require three phase power.
L100 10 HP DRIVE460V.
Discontinued item. Product no longer available from supplier. Please consider GS2-4010 (V/Hz only), or DURApulse GS3-4010 (V/Hz or sensorless vector only). Replacement drives require three phase power.
L100 10 HP DRIVE230V.
Discontinued item. Product no longer available from supplier. Please consider DURApulse GS3-2010 (V/Hz or sensorless vector only). Replacement drives require three phase power.
NEMA 1 BOX LARGE.
NEMA 1 BOX MEDIUM.
NEMA 1 BOX SMALL.
AutomationDirect LR series line reactor, 120 VAC, 1/4hp, 1-phase, 5.8A, 3% impedance, input side only. For use with multiple AC drives.
Discontinued item. Please consider LR2-10P2-1PH as a direct replacement.
LR series line reactor, 120 VAC, 1/2hp, 1-phase, 9.8A, 3% impedance, input side only. For use with multiple AC drives.
Discontinued item. Please consider LR2-10P5-1PH as a replacement.
LR series line reactor, 120 VAC, 1hp, 1-phase, 16A, 3% impedance, input side only. For use with multiple AC drives.
Discontinued item. Please consider LR2-11P0-1PH for a comparable replacement.
LR series line reactor, 230 VAC, 1/2hp, 3-phase, 2.4A, 3% impedance, input or output side. For use with multiple AC drives.
Discontinued item. Please consider LR2-20P5 as a replacement.
LR series line reactor, 230 VAC, 1/2hp, 1-phase, 4.9A, 3% impedance, input side only. For use with multiple AC drives.
Discontinued item. Please consider LR2-20P5-1PH as a replacement.
AutomationDirect LR2 series line reactor, 110 VAC, 1/2hp, 1-phase, 10.6A, 3% impedance, input side only. For use with multiple AC drives.
Discontinued item. AutomationDirect is working with the supplier to provide a direct replacement. ADC will provide further details as they become available.
LR series line reactor, 230 VAC, 1hp, 3-phase, 4.6A, 3% impedance, input or output side. For use with multiple AC drives.
Discontinued item. Please consider LR2-21P0 as a replacement.
AutomationDirect LR2 series line reactor, 208/240 VAC, 1hp, 1-phase, 7.5A, 5% impedance, input side only. For use with multiple AC drives.
AutomationDirect LR2 series line reactor, 208/240 VAC, 1-1/2hp, 1-phase, 11A, 3% impedance, input side only. For use with multiple AC drives.
Discontinued item. Product no longer available from supplier. Please consider LR2-21P5 as a comparable replacement.
LR series line reactor, 230 VAC, 2hp, 3-phase, 7.5A, 3% impedance, input or output side. For use with multiple AC drives.
Discontinued item. Please consider LR2-22P0 for a comparable replacement.
AutomationDirect LR series line reactor, 230 VAC, 3hp, 3-phase, 10.6A, 3% impedance, input or output side. For use with multiple AC drives.
LR series line reactor, 460 VAC, 1hp, 3-phase, 2.1A, 3% impedance, input or output side. For use with multiple AC drives.
Discontinued item. Please consider LR2-41P0 as a replacement.
AutomationDirect LR series line reactor, 460 VAC, 2hp, 3-phase, 3.4A, 3% impedance, input or output side. For use with multiple AC drives.
Discontinued item. Please consider LR2-42P0 for a comparable replacement.
LR series line reactor, 460 VAC, 3hp, 3-phase, 4.8A, 3% impedance, input or output side. For use with multiple AC drives.
Discontinued item. Please consider LR2-43P0 for a comparable replacement.
LR series line reactor, 460 VAC, 5hp, 3-phase, 7.6A, 3% impedance, input or output side. For use with multiple AC drives.
Discontinued item. Please consider LR2-45P0 for a comparable replacement.
LR series line reactor, 460 VAC, 7-1/2hp, 3-phase, 11A, 3% impedance, input or output side. For use with multiple AC drives.
Discontinued item. Please consider LR2-47P5 as a replacement.
AutomationDirect LR series line reactor, 575 VAC, 10hp, 3-phase, 11A, 3% impedance, input or output side. For use with multiple AC drives.
LR series line reactor, 575 VAC, 1hp, 3-phase, 1.7A, 3% impedance, input or output side. For use with multiple AC drives.
Discontinued item. Please consider LR2-51P0 as a replacement.
AutomationDirect LR series line reactor, 575 VAC, 2hp, 3-phase, 2.7A, 3% impedance, input or output side. For use with multiple AC drives.
Discontinued item. Please consider LR2-52P0 as a direct replacement.
AutomationDirect LR series line reactor, 575 VAC, 3hp, 3-phase, 3.9A, 3% impedance, input or output side. For use with multiple AC drives.
Discontinued item. Please consider LR2-53P0 for a comparable replacement.
LR series line reactor, 575 VAC, 5hp, 3-phase, 6.1A, 3% impedance, input or output side. For use with multiple AC drives.
Discontinued item. Please considerLR2-11P0-1PHfor a comparable replacement.
SJ300 230VAC 2HP EMI FILTER.
Discontinued item. Please consider 20DRT1W3S as a comparable replacement.
SJ300 460VAC 50 HP EMI FILTER.
Discontinued item. Please consider 100TDS84C as a comparable replacement.
SJ300 230VAC 40 HP EMI FILTER.
Discontinued item. Please consider 150TDS84C as a comparable replacement
SJ300 230VAC 3 AND 5 HP EMI FILTER.
Discontinued item. Please consider 26TDT1W4C as a comparable replacement.
SJ300 230V 7.5HP EMI FILTER.
Discontinued item. Please consider 50TDS4W4C as a comparable replacement
SJ300 230V 10HP EMI FILTER.
SJ300 460VAC 25 HP EMI FI.
Discontinued item. Please consider 50TDS4W4C as a comparable replacement.
SJ300 230V 15HP EMI FILTER.
Discontinued item. Please consider 100TDS84C as a comparable replacement
SJ300 230VAC .5 AND 1HP EMI FILTER.
Discontinued item. Please consider 10TDT1W4C (for 230V systems) or 11TST1W4S (for 460V systems) as a comparable replacement.
SJ300 460VAC 40 HP EMI FILTER.
180 OHM - 200 WATTRESISTOR NEMA 1 RATED.
Discontinued item. Please consider GS-47P5-BR with GS-4010-BR (in series) as a comparable replacement.
100 OHM - 200 WATT RESISTOR NEMA 1 RATED.
Discontinued item.Please consider GS-47P5-BR as a comparable replacement.
50 OHM - 300 WATT RESISTOR NEMA 1 RATED.
Discontinued item. Please consider 2x GS-47P5-BR (in parallel) for a comparable replacement.
35 OHM - 400 WATT RESISTOR NEMA 1 RATED.
Discontinued item. Please consider 3 x GS-47P5-BR (in parallel) for a comparable replacement.
MONITOR DIG. REM. W/O CABLE.
KEYPAD FOR SJ300 SERIES DRIVES.
SC-OPE3I REMOTE MTG KIT.
SC-OPE3I CONFIG SFTWR.
OPERATOR INTERFACE WITH SERIAL COMMUNICATION.
SJ100.25 HP DRIVE230V.
Discontinued item. Product no longer available from supplier. Please consider GS1-20P2, higher horsepower GS2-20P5, DURApulse GS3-21P0 (requires three phase power) or Hitachi SJ300-004LFU.
SJ100 .5 HP DRIVE460V.
SJ100 .5 HP DRIVE230V.
SJ100 1 HP DRIVE460V.
SJ100 1 HP DRIVE230V.
SJ100 2 HP DRIVE460V.
SJ100 2 HP DRIVE230V.
Discontinued item. Product no longer available from supplier. Please consider GS1-22P0 (V/Hz only), GS2-22P0 (V/Hz Only) or DURApulse GS3-22P0 (V/Hz or Sensorless Vector only). Replacement drives require three phase power.
SJ100 3 HP DRIVE460V.
SJ100 3 HP DRIVE230V.
Discontinued item. Product no longer available from supplier. Please consider GS2-23P0 (V/Hz only), or DURApulse GS3-23P0 (V/Hz or sensorless vector only). Replacement drives require three phase power.
SJ100 5 HP DRIVE230V.
SJ100 5 HP DRIVE460V.
SJ100 7.5 HP DRIVE460V.
SJ100 7.5 HP DRIVE230V.
Discontinued item. Product no longer available from supplier. Please consider GS2-27P5 or DURApulse GS3-27P5.
SJ100 10 HP DRIVE460V.
SJ100 10 HP DRIVE230V.
Discontinued item. Product no longer available from supplier. Please consider DURApulse GS4-2010.
SJ300 .5 HP DRIVE 230 V.
Discontinued item. Product no longer available from supplier. Please consider GS1-20P5 (V/Hz only), GS2-20P5 (V/Hz Only) or DURApulse GS3-21P0 (V/Hz or Sensorless Vector only).
SJ300 1 HP DRIVE 460 V.
SJ300 1 HP DRIVE 230V.
SJ300 2 HP DRIVE 460V.
SJ300 2 HP DRIVE 230V.
Discontinued item. Product no longer available from supplier. Please consider GS2-22P0 (V/Hz only, no flux or sensorless vector) or DURApulse GS3-22P0 (V/Hz or sensorless vector, no flux vector). Both drives can use single or three phase power.
SJ300 3 HP DRIVE 460V.
SJ300 3 HP DRIVE 230 V.
Discontinued item. Product no longer available from supplier. Please consider GS2-23P0 (V/Hz only), or DURApulse GS3-23P0 (V/Hz or sensorless vector only).
SJ300 5 HP DRIVE 230 V.
SJ300 5 HP DRIVE 460 V.
SJ300 7.5 HP DRIVE 460V.
SJ300 7.5 HP DRIVE 230V.
SJ300 10 HP DRIVE 460V.
SJ300 10 HP DRIVE 230V.
SJ300 15 HP DRIVE 460V.
Discontinued item. Product no longer available from supplier. Please consider DURApulse GS3-4015 (V/Hz or sensorless vector only). Replacement drives require three phase power.
SJ300 15 HP DRIVE 230V.
Discontinued item. Product no longer available from supplier. Please consider DURApulse GS3-2015 (V/Hz or sensorless vector only). Replacement drives require three phase power.
SJ300 20 HP DRIVE 460V.
Discontinued item. Product no longer available from supplier. Please consider DURApulse GS3-4020 (V/Hz or sensorless vector only). Replacement drives require three phase power.
SJ300 20 HP DRIVE 230 V.
Discontinued item. Product no longer available from supplier. Please consider DURApulse GS3-2020 (V/Hz or sensorless vector only). Replacement drives require three phase power.
SJ300 25 HP DRIVE 460V.
Discontinued item. Product no longer available from supplier. Please consider DURApulse GS3-4025 (V/Hz or sensorless vector, no flux vector. Requires three phase power) .
SJ300 25 HP DRIVE 230 V.
Discontinued item. Product no longer available from supplier. Please consider DURApulse GS3-2025 (V/Hz or sensorless vector only). Replacement drives require three phase power.
SJ300 30 HP DRIVE 460V.
Discontinued item. Product no longer available from supplier. Please consider DURApulse GS3-4030 (V/Hz or sensorless vector only). Replacement drives require three phase power.
SJ300 30 HP DRIVE 230 V.
Discontinued item. Product no longer available from supplier. Please consider DURApulse GS3-2030 (V/Hz or sensorless vector only). Replacement drives require three phase power.
ENCODER FEEDBACK OPT. FOR SJ300 SERIES DRV.
Stellar SR33 series basic soft starter, 132A, 208-230/460 VAC at 3-phase, Trip Class 10/20/30, rated for 10 start/hour, internally bypassed.
Discontinued item. Please consider SR35-100 for a comparable replacement.
Stellar SR33 series basic soft starter, 160A, 208-230/460 VAC at 3-phase, Trip Class 20/30, rated for 10 start/hour, internally bypassed.
Discontinued item. Please consider SR35-125 for a comparable replacement. Properly size a starter by HP, Voltage, and Starting Class (Soft Starter Selector)
Stellar SR33 series basic soft starter, 195A, 208-230/460 VAC at 3-phase, Trip Class 10, rated for 10 start/hour, internally bypassed.
Discontinued item. Please consider SR35-192 for a comparable replacement. Properly size a starter by HP, Voltage, and Starting Class (Soft Starter Selector).
Stellar SR33 series basic soft starter, 22A, 208-230/460 VAC at 3-phase, Trip Class 2/10, rated for 10 start/hour, internally bypassed.
Discontinued item. Please consider SR35-017 for a comparable replacement.Properly size a starter by HP, Voltage, and Starting Class (Soft Starter Selector)
Stellar SR33 series basic soft starter, 241A, 208-230/460 VAC at 3-phase, Trip Class 10/20, rated for 10 start/hour, internally bypassed.
Discontinued item. Please consider SR35-156 for a comparable replacement.
Stellar SR33 series basic soft starter, 280A, 208-230/460 VAC at 3-phase, Trip Class 10/20/30, rated for 10 start/hour, internally bypassed.
Discontinued item. Please consider SR35-192 as a comparable replacement.
Stellar SR33 series basic soft starter, 29A, 208-230/460 VAC at 3-phase, Trip Class 2/10/20/30, rated for 10 start/hour, internally bypassed.
Discontinued item. Please consider SR35-022 for a comparable replacement.
Stellar SR33 series basic soft starter, 350A, 208-230/460 VAC at 3-phase, Trip Class 10/20/30, rated for 10 start/hour, internally bypassed.
Discontinued item. Please consider SR35-242 for a comparable replacement.Properly size a starter by HP, Voltage, and Starting Class (Soft Starter Selector).
Stellar SR33 series basic soft starter, 41A, 208-230/460 VAC at 3-phase, Trip Class 2/10/20/30, rated for 10 start/hour, internally bypassed.
Discontinued item. Please consider SR35-034 for a comparable replacement.
Stellar SR33 series basic soft starter, 430A, 208-230/460 VAC at 3-phase, Trip Class 10/20/30, rated for 10 start/hour, internally bypassed.
Discontinued item. Please consider SR35-302 as a comparable replacement.
Stellar SR33 series basic soft starter, 482A, 208-230/460 VAC at 3-phase, Trip Class 10/20/30, rated for 10 start/hour, internally bypassed.
Discontinued item.Please considerSR35-361 for a comparable replacement.
Stellar SR33 series basic soft starter, 55A, 208-230/460 VAC at 3-phase, Trip Class 10/20/30, rated for 10 start/hour, internally bypassed.
Discontinued item. Please consider SR35-041 as a comparable replacement.
Stellar SR33 series basic soft starter, 66A, 208-230/460 VAC at 3-phase, Trip Class 10/20/30, rated for 10 start/hour, internally bypassed.
Discontinued item. Please consider SR35-052 as a comparable replacement.
Stellar SR33 series basic soft starter, 80A, 208-230/460 VAC at 3-phase, Trip Class 10, rated for 10 start/hour, internally bypassed.
Discontinued item. Please consider SR35-065 for a comparable replacement.Properly size a starter by HP, Voltage, and Starting Class (Soft Starter Selector).
Stellar SR33 series basic soft starter, 97A, 208-230/460 VAC at 3-phase, Trip Class 20/30, rated for 10 start/hour, internally bypassed.
Discontinued item. Please consider SR35-077 for a comparable replacement.
Stellar SR44 series full-featured soft starter, 105A, 230-460 VAC, Trip Class 10/20/30, rated for 10 start/hour.
Discontinued item. Please consider SR55-124 as a replacement.Properly size a starter by HP, Voltage, and Starting Class (Soft Starter Selector).
Stellar SR44 series full-featured soft starter, 146A, 230-460 VAC, Trip Class 10/20/30, rated for 10 start/hour.
Discontinued item. Please consider SR55-156 as a replacement. 2 steps to properly size starters by HP, Voltage, and Starting Class
Stellar SR44 series full-featured soft starter, 16A, 230-460 VAC, Trip Class 10/20, rated for 10 start/hour.
Discontinued item. Please consider SR55-017 as a replacement.
Stellar SR44 series full featured reduced voltage soft starter, 174A, 230-460 VAC 3-phase, rated for 10 starts/hour. Single-phase 230VAC or 115VAC control power.
Discontinued item. Product no longer available from supplier. Please consider SR55-242 as a replacement.
Stellar SR44 series full-featured soft starter, 23A, 230-460 VAC, Trip Class 10/20/30, rated for 10 start/hour.
Discontinued item. No longer available from supplier. Please consider SR55-027 as a replacement.Properly size a starter by HP, Voltage, and Starting Class (Soft Starter Selector).
Stellar SR44 series full-featured soft starter, 242A, 230-460 VAC, Trip Class 10/20/30, rated for 3 start/hour.
Discontinued item. Product no longer available from the supplier. Please consider SR55-302 as a replacement.Properly size a starter by HP, Voltage, and Starting Class (online Soft Starter) Product Selector
Stellar SR44 series full-featured soft starter, 30A, 230-460 VAC, Trip Class 10/20/30, rated for 10 start/hour.
Discontinued item. Please consider SR55-034 as a replacement.
Stellar SR44 series full featured reduced voltage soft starter, 300A, 230-460 VAC 3-phase, rated for 3 starts/hour. Single-phase 230VAC or 115VAC control power.
Discontinued item. Please consider SR55-302 as a replacement. 2 steps to properly size starters by HP, Voltage, and Starting Class
Stellar SR44 series full featured reduced voltage soft starter, 370A, 230-460 VAC 3-phase, rated for 3 starts/hour. Single-phase 230VAC or 115VAC control power.
Discontinued item. No longer available from supplier. Please consider SR55-414 as a replacement.
Stellar SR44 series full featured reduced voltage soft starter, 44A, 230-460 VAC 3-phase, rated for 10 starts/hour. Single-phase 230VAC or 115VAC control power.
Discontinued item. Please consider SR55-052 as a replacement. 2 steps to properly size starters by HP, Voltage, and Starting Class
Stellar SR44 series full-featured soft starter, 59A, 230-460 VAC, Trip Class 10/20/30, rated for 10 start/hour.
Discontinued item. No longer available from supplier. Please consider SR55-065 as a replacement.Properly size a starter by HP, Voltage, and Starting Class (Soft Starter Selector).
Stellar SR44 series full-featured soft starter, 72A, 230-460 VAC, Trip Class 10/20/30, rated for 10 start/hour.
Discontinued item. Please consider SR55-077 as a replacement. 2 steps to properly size starters by HP, Voltage, and Starting Class
Stellar SR44 series full-featured soft starter, 85A, 230-460 VAC, Trip Class 10/20/30, rated for 10 start/hour.
Discontinued item Please consider SR55-096 as a replacement.Properly size a starter by HP, Voltage, and Starting Class (Soft Starter Selector).
Stellar SR44 series full-featured soft starter, 9A, 230-460 VAC, Trip Class 10, rated for 10 start/hour.
Optional remote keypad and 3-meter cable for Stellar SR44 series soft starters. Rated NEMA 4/4X. Requires SR44-RS485 to be installed in starter.
Discontinued item. Product no longer available from supplier. No replacement.
Stellar SR44 series communication module, 2 ports, (1) RS-485 (3-pin terminal block) port(s). For use with Stellar SR44 series soft starters.
Discontinued item. No longer available from supplier.
BRAK. RES. 200W180 OHMS.
BRAK. RES. 200W100 OHMS.
BRAK. RES. 300W50 OHMS.
BRAK. RES. 400W35 OHMS.
Discontinued item. Please consider 3x GS-47P5-BR (in parallel) for a comparable replacement.
RADIO NOISE FILTER REACTOR.
RADIO NOISE FILTER SMALL.
Discontinued item. Please consider RF220X00A as a comparable replacement.