AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Our offices will be closed on Thursday & Friday, November 27th & 28th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET on Wednesday, November 26th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after 3:00PM ET on Wednesday, November 26th will ship on Monday, December 1st.
You are looking at:  Software Products > Think & Do PC Control

Products Overview Technical Info Manuals
 
Categories:  Directsoft PLC Programming Software  CLICK PLC Programming Software  Programming & Communication Cables for PLCs  PLC Data Logging / Web-based Monitoring Software  KEPDirect for PLCs (OPC & DDE)  KEPDirect EBC I/O Server (OPC & DDE)  Lookout Direct HMI  Think & Do PC Control  Operator Interface Config. S/W  Motion Control  AutoCAD Schematic S/W  DSData Server (OPC & DDE)  

Shop for this product



Think & Do PC-Based Control Software

PC-based control and human machine interface (HMI) development software

  • Think & Do Version 8.0

  • Think & Do Live!

  • Think & Do Live! for WinPLC

If your application requires:
  • Operator interface (HMI) as well as control
  • Advanced data manipulation (even string arrays) and advanced math functions
  • Data exchange with business applications (from spreadsheets to ERP systems)
  • One or more third-party PC cards, such as those for motion control or vision systems
  • Storage or access to large amounts of data
  • Large number of PID loops (up to 64)
  • Open architecture for C/C++ or VisualBasic
  • Online productivity tools to analyze and improve the performance of your process
... it requires Think & Do PC control.



Think & Do Version 8.0

Think & Do™ Version 8.0 is an integrated control environment that lets you do more with a given PC platform.
  • It supports development, deployment and operation of high-value automated control systems for material handling and manufacturing.

  • Think & Do 8.0 provides an intuitive, open-architecture environment that readily integrates with hardware and software components from virtually all major suppliers.
Projects created with Think & Do 8.0 integrate with enterprise information systems to provide valuable data about system operation. Major components of Think & Do 8.0 are:
  • ProjectCenter: Provides ready access to all project elements and the fully integrated tagname database using the Data Item Explorer.

  • FlowView: For creating control logic.

  • ScreenView: For creating HMI screens.

  • I/O View: For configuring project I/O.

  • AppTracker: For fast, graphical debugging.

  • Runtime Engine: Provides a robust, deterministic project execution environment.

PC-TD8-USB Think & Do Version 8.0 $1,895.00

Complete Think & Do Version 8.0 Overview


Think & Do Live!

Think & Do Live! (PC-ENT-LIVE) is a full-featured control and Human Machine Interface (HMI) development tool. A common tag database and built-in HMI make Live! a great low cost PC-based control solution. Live! contains these features:
  • Flowcharts for Control
    • Easy- to-use and easy-to-read flowcharts for control let you program like your machine or process operates, rather than one device at a time
    • Subcharts (subroutine flowcharts) - develop logic once and reuse it on multiple projects
    • Online changes are supported with graphical debugging to simplify troubleshooting
    • Develop for Windows XP and Windows CE platforms in the same environment

  • Built-in HMI
    • Full screen editor with over 2,000 bitmapped graphic symbols, such as buttons, lights, pumps, motors, conveyors, and tanks
    • Single database for HMI and control functions means there are no communication errors
    • Text, numeric display, messaging, and trend charts
    • Import any bit map or metafile format graphics to display CAD drawings, company logos, or digital photographs
    • Function key and touch screen support

  • Communications to business systems
    • OPC (OLE for process control) support allows easy connectivity to other standard software applications at host and ERP levels
    • DCOM/COM for communications to other programs or for network communications
    • OCX allows direct connections to Visual Basic® and C++ user programs
    • Easy serial communication and string manipulation

    PC-ENT-LIVE Think & Do Live! Development Package $1,895.00

    Think & Do Live! Overview



Think & Do Live! for WinPLC

PC-WPLC-LIVE for WinPLC Programming gives you just the programming features needed for the WinPLC at a low price.

  • Includes flowchart logic, reusable subcharts, PID functions, serial drivers, MODBUS TCP/ IP and a free OPC/ DDE server.

  • You can also upgrade to the full Think & Do Live! package by ordering PC-WPLC-LIVE-UPG.

  • PC-WPLC-LIVE Think & Do Live! $695.00

    Think & Do Live! for WinPLC Overview
More information on our WinPLC solution....
Think and Do PC-Based Control Software

Think and Do 8.0 New Product Bulletin in pdf format
New Product Bulletin
(pdf)

NOTE: For more details, select the "Products" tab and click on the desired "Item Code" or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web4 adc_bravo)