AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Our offices will be closed on Thursday & Friday, November 27th & 28th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET on Wednesday, November 26th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after 3:00PM ET on Wednesday, November 26th will ship on Monday, December 1st.
You are looking at:  Programmable Controllers

Products Overview Technical Info Manuals
 
Subcategories:  DirectLogic Series PLCs (Micro to Small, Brick & Modular)  CLICK Series PLCs (Stackable Micro Brick)  ZipLink Pre-Wired PLC Connection Cables & Modules  AutoCAD Schematic S/W  

Shop for this product


Programmable Logic Controllers (PLCs)

PLCs and PLC Control Products Available from AutomationDirect
  • DirectLOGIC Programmable Logic Controllers

  • New! ... CLICK Micro Brick Programmable Logic Controllers

  • ZIPLink Pre-Wired Connection Cables & Modules

  • AutoCAD Compatible Schematic Software

AutomationDirect programmable controller products range from nano-sized fixed I/O PLC units to modular systems with thousands of I/O. From simple machine sequencing to process control, you will find a quality programmable controller to suit your application at a fraction of the cost typically charged by our competitors.

  • AutomationDirect Offers a Quality Selection of Programmable Logic Controller Products (PLCs)

  • AutomationDirect sells PLCs at great prices for a wide variety of industrial process control applications.

  • Our comprehensive PLC control products cost-effectively help you solve all your industrial control application challenges.

  • Our goal is to offer the best PLC prices in the market.

AutomationDirect PLC prices start at an incredibly low $69.00

 Direct LOGIC PLC Family
What is a PLC?
PLCs are ruggedized microcomputers with hardware and software specifically designed to perform industrial control operations. A PLC consists of two basic sections:
  • the CPU central processing unit controls all PLC activity and can further be broken down into the processor and memory system

  • the input/output interface system is physically connected to field devices such as switches, sensors, lights, and motors, and provides the interface between the CPU and the field devices (inputs and outputs)
PLCs are used to control machines or processes that are sequential in nature, and PLCs also can control continuous processes that use analog I/O.
How PLCs Work
For all types of applications, the PLC performs three functions. The PLC CPU ...
  • Reads input data from connected field devices through the use of its input interfaces

  • Executes or performs the control program that has been stored in its memory system. Programs are typically created in ladder logic, a language that closely resembles a relay-based wiring schematic.

  • Writes or updates output devices based on the program via the output interfaces.
This process, known as the PLC scan, typically continues in the same sequence without interruption, and changes only when a change is made to the control program.

Complete PLC Overview & Considerations in Choosing a PLC


PLCs and PLC Products

Direct LOGIC PLC's DirectLOGIC Programmable Logic Controllers

Koyo's DirectLOGIC programmable controller products, supplied through AutomationDirect, range from nano-sized fixed I/O units to modular systems with thousands of I/O. From simple machine sequencing to process control, you will find a quality programmable controller to suit your application at a fraction of the cost typically charged by our competitors.
  • DL05 Micro Brick PLC - Incredible features with an expansion slot

  • DL06 Expandable Micro Brick PLC - 36 I/O and four expansion slots

  • DL105 Micro Brick PLC - Fixed-I/O with 10 inputs and eight outputs

  • DL205 Micro Modular PLC - Powerful with a wide range of I/O and comm modules

  • DL305 Small Modular PLC - Marketed under various PLC name brands for over 24 years

  • DL405 Small Modular PLC - Specialty modules for complex applications

CLICK Micro Brick PLCs CLICK™ Micro Brick Programmable Logic Controllers

The CLICK PLC family of components offers practical PLC features in a compact yet expandable design, with super easy-to-use FREE programming software. CPU units start at just $69.00 .
  • A powered CLICK CPU unit can function as a complete PLC system with eight inputs and six outputs.
  • For expansion, eleven option modules are available for configurations up to 142 I/O.
  • All Click CPUs support 8K steps of program memory and 8K words of data memory.
  • The CLICK user-friendly programming software features 21 practical relay ladder logic and function block instructions supported by extensive online help files. The software is a free download.
ZIPLink Cables & Modules ZIPLink Pre-Wired PLC Connection Cables & Modules

ZIPLinks cut PLC wiring time from hours down to minutes. The ZIPLink system eliminates the normally tedious process of wiring programmable logic controller I/O to terminal blocks.
  • Simply plug one end of a ZIPLink cable into a DirectLOGIC I/O module and the other end into a ZIPLink connector module. It’s that easy.
  • ZIPLinks use half the space, at a fraction of the total cost of terminal blocks
  • ZIPLink cables and modules are available in a variety of styles to suit your needs. Some are designed exclusively for DirectLOGIC PLCs. Others may be used with various PLC brands
  • ZIPLinks are available for our most popular discrete input and output PLC I/O modules
AutoCAD Compatible Software AutoCAD Compatible Schematic Software

ECT promis•e® is software for control system design. It generates control system schematics, panel layouts, bills of material, wire lists, terminal plans and more to automate the electrical systems design process. ECT’s promis·e package offers many benefits, including a large number of supported parts and symbols. Two levels of promis•e® software are available.

Note: For more details select the "Products" tab and click on the desired "Item Code" or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web4 adc_bravo)